![](/content/dam/te-com/images/industrial-intelligent-buildings/global/product-hero-rendition/mri-system.jpg/jcr:content/renditions/hero-product-master.jpg)
Corcom MRI Series
Designed specifically to address the performance requirements defined by manufacturers of MRI equipment, the MRI Series power line filters are a critical requirement for any new or retrofit MRI installation
The Corcom MRI2030 and MRI2030R power line filters have been developed specifically for use with Magnetic Resonance Imaging (MRI) installations. These filters provide a high level of noise suppression over the wide frequency range required by the MRI application, protecting the operation of the magnets and electronics within the MRI equipment from conducted external EMI/RFI sources. The MRI2030 and MRI2030R products also help assure proper operation of all other equipment (e.g., personal computers and displays, nurse call/code blue systems, dye injection equipment, patient communications equipment) within the MRI environment by suppressing the emissions generated by the MRI device itself.
Features
- Hermetically sealed
- Plated steel construction
- Designed specifically to address the performance requirements defined by manufacturers of MRI equipment
- Removable input cover for terminal access and field wiring
- Integrated discharge bleeder resistor to reduce potential shock hazard
Electrical Specifications
Rated Current | 2 x 30 A |
Overload | 140% of rated current for 15 minutes |
Harmonic Distortion |
< 2% at rated current and unity power factor |
Rated Voltage (max) |
277 / 480 VAC |
Voltage Drop | < 1% at unity power factor |
Operating Frequency | 50 / 60 Hz |
Insertion Loss
MRI2030
- 100 dB from 100 kHz to 10 GHz
MRI2030R
- 100 dB from 5 MHz to 20 GHz
![UL Listed](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/ul-listed.png)
MRI2030 & MRI 2030R
![CSA Certified](/content/dam/te-com/images/industrial-intelligent-buildings/global/infographics/csa-mark-small.png)
MRI2030R